(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, NSR

Carbide Straight Reamers - End Mill Shank, NSR

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carbide Straight Reamers - End Mill Shank, NSR
  • Carbide Straight Reamers - End Mill Shank, NSR
  • Volume Discount

[Features]
· The blade groove division angles are unequally divided.
· If the division angles of the blade grooves are the same, the same force will be applied to each blade, which causes the same vibration and makes them susceptible to resonance, causing chattering.
· By unequally dividing the blade grooves, the force applied to each blade is also changed to suppress resonance, and by decreasing chattering, the processing accuracy is improved and roundness is stabilized.
· A carbide tip is brazed onto SCM (adhesive material) to relax the spindle flex.
· Grip quality of holder improved: The use of an endmill shank (quenched) makes collet use possible, with better grip accuracy compared to drill chucks. Special collet manufacturing is not required.
· Improved blade diameter precision: Uses k5 for the blade diameter tolerance to make it easier to enter at H7 tolerance.
· Neck is designed to be longer for deep hole machining

Part Number

Configured Part Number is shown.

NSR-12.0

Part Number
NSR-12.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 12.00 (For H7) Link Model End Mill Shank Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel
Groove Length(mm) 30 Groove Shape Straight Overall Length(mm) 140
Number of flutes 4 Pilot Hole Dia.(mm) 11.7

Please check the type/dimensions/specifications of the part NSR-12.0 in the Carbide Straight Reamers - End Mill Shank, NSR series.

Additional Products in this Category

Tech Support