(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT

Carbide Straight Reamers - Taper Shank, Chucking Type, BCCRT
  • Volume Discount

Tip brazing type, Morse taper shank specification. The neck is thinner than the blade diameter to enable deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
BCCRT125
BCCRT130
BCCRT135
BCCRT140
BCCRT145
BCCRT150
BCCRT155
BCCRT160
BCCRT165
BCCRT170
BCCRT175
BCCRT180
BCCRT185
BCCRT190
BCCRT195
BCCRT200
BCCRT205
BCCRT210
BCCRT215
BCCRT220
BCCRT225
BCCRT230
BCCRT235
BCCRT240
BCCRT245
BCCRT250
BCCRT255
BCCRT260
BCCRT265
BCCRT270
BCCRT275
BCCRT280
BCCRT285
BCCRT290
BCCRT295
BCCRT300
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
shank No Carbide length
(mm)
Diameter tolerance details
1 Piece(s)Available

12 Days or more

12.53661131.3180MT126+0.007~+0.015
1 Piece(s)Available

12 Days or more

133681131.3180MT126+0.007~+0.015
1 Piece(s)Available

12 Days or more

13.53681131.3180MT126+0.007~+0.015
1 Piece(s)Available

12 Days or more

143681131.5180MT126+0.007~+0.015
1 Piece(s)Available

12 Days or more

14.53681181.5200MT226+0.007~+0.015
1 Piece(s)Available

12 Days or more

153681181.5200MT226+0.007~+0.015
1 Piece(s)Available

12 Days or more

15.53781231.5205MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

163781231.5205MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

16.53781231.5205MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

173781231.5205MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

17.53781281.5210MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

183781281.5210MT227+0.007~+0.015
1 Piece(s)Available

12 Days or more

18.53781281.5210MT227+0.008~+0.017
1 Piece(s)Available

12 Days or more

193781281.5210MT227+0.008~+0.017
1 Piece(s)Available

12 Days or more

19.53781381.5220MT227+0.008~+0.017
1 Piece(s)Available

12 Days or more

203781381.5220MT227+0.008~+0.017
1 Piece(s)Available

12 Days or more

20.54181481.5230MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

214181481.5230MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

21.54181481.5230MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

224181481.5230MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

22.54181581.5240MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

234181581.5240MT231+0.008~+0.017
1 Piece(s)Available

12 Days or more

23.54181491.5250MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

244181491.5250MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

24.54181541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

254181541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

25.541101541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

2641101541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

26.541101541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

2741101541.5255MT331+0.008~+0.017
1 Piece(s)Available

12 Days or more

27.546101591.5260MT336+0.008~+0.017
1 Piece(s)Available

12 Days or more

2846101591.5260MT336+0.008~+0.017
1 Piece(s)Available

12 Days or more

28.546101591.5260MT336+0.008~+0.017
1 Piece(s)Available

12 Days or more

2946101591.5260MT336+0.008~+0.017
1 Piece(s)Available

12 Days or more

29.546101591.5260MT336+0.008~+0.017
1 Piece(s)Available

12 Days or more

3046101591.5260MT336+0.008~+0.017

Loading...

  1. 1

Basic Information

Shank Type Morse Taper Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Tool Material Type Carbide
Diameter tolerance m5 Tip chamfer angle 30°

Additional Products in this Category

Tech Support