(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, CPRSM, Short

Carbide Straight Reamers - End Mill Shank, CPRSM, Short
  • Volume Discount

A solid type. The roughing tip ensures uniform removal and stable specification dimensions. Torsional angle 35°

Part Number

Configured Part Number is shown.

Part Number
CPRS120
CPRSM0295
CPRSM0296
CPRSM0297
CPRSM0298
CPRSM0299
CPRSM0300
CPRSM0301
CPRSM0302
CPRSM0303
CPRSM0304
CPRSM0305
CPRSM0395
CPRSM0396
CPRSM0397
CPRSM0398
CPRSM0399
CPRSM0400
CPRSM0401
CPRSM0402
CPRSM0403
CPRSM0404
CPRSM0405
CPRSM0495
CPRSM0496
CPRSM0497
CPRSM0498
CPRSM0499
CPRSM0500
CPRSM0501
CPRSM0502
CPRSM0503
CPRSM0504
CPRSM0505
CPRSM0595
CPRSM0596
CPRSM0597
CPRSM0598
CPRSM0599
CPRSM0600
CPRSM0601
CPRSM0602
CPRSM0603
CPRSM0604
CPRSM0605
CPRSM0695
CPRSM0696
CPRSM0697
CPRSM0698
CPRSM0699
CPRSM0700
CPRSM0701
CPRSM0702
CPRSM0703
CPRSM0704
CPRSM0705
CPRSM0795
CPRSM0796
CPRSM0797
CPRSM0798
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
1 Piece(s)Available

12 Days or more

1235489012
1 Piece(s)Available

12 Days or more

2.952234603
1 Piece(s)Available

12 Days or more

2.962234603
1 Piece(s)Available

12 Days or more

2.972234603
1 Piece(s)Available

12 Days or more

2.982234603
1 Piece(s)Available

12 Days or more

2.992234603
1 Piece(s)Available

12 Days or more

32234603
1 Piece(s)Available

12 Days or more

3.012234603
1 Piece(s)Available

12 Days or more

3.022234603
1 Piece(s)Available

12 Days or more

3.032234603
1 Piece(s)Available

12 Days or more

3.042234603
1 Piece(s)Available

12 Days or more

3.052234603
1 Piece(s)Available

12 Days or more

3.952235604
1 Piece(s)Available

12 Days or more

3.962235604
1 Piece(s)Available

12 Days or more

3.972235604
1 Piece(s)Available

12 Days or more

3.982235604
1 Piece(s)Available

12 Days or more

3.992235604
1 Piece(s)Available

12 Days or more

42235604
1 Piece(s)Available

12 Days or more

4.012235604
1 Piece(s)Available

12 Days or more

4.022235604
1 Piece(s)Available

12 Days or more

4.032235604
1 Piece(s)Available

12 Days or more

4.042235604
1 Piece(s)Available

12 Days or more

4.052235604
1 Piece(s)Available

12 Days or more

4.952535705
1 Piece(s)Available

12 Days or more

4.962535705
1 Piece(s)Available

12 Days or more

4.972535705
1 Piece(s)Available

12 Days or more

4.982535705
1 Piece(s)Available

12 Days or more

4.992535705
1 Piece(s)Available

12 Days or more

52535705
1 Piece(s)Available

12 Days or more

5.012535705
1 Piece(s)Available

12 Days or more

5.022535705
1 Piece(s)Available

12 Days or more

5.032535705
1 Piece(s)Available

12 Days or more

5.042535705
1 Piece(s)Available

12 Days or more

5.052535705
1 Piece(s)Available

12 Days or more

5.953045.5806
1 Piece(s)Available

12 Days or more

5.963045.5806
1 Piece(s)Available

12 Days or more

5.973045.5806
1 Piece(s)Available

12 Days or more

5.983045.5806
1 Piece(s)Available

12 Days or more

5.993045.5806
1 Piece(s)Available

12 Days or more

63045.5806
1 Piece(s)Available

12 Days or more

6.013045.5806
1 Piece(s)Available

12 Days or more

6.023045.5806
1 Piece(s)Available

12 Days or more

6.033045.5806
1 Piece(s)Available

12 Days or more

6.043045.5806
1 Piece(s)Available

12 Days or more

6.053045.5806
1 Piece(s)Available

12 Days or more

6.953046807
1 Piece(s)Available

12 Days or more

6.963046807
1 Piece(s)Available

12 Days or more

6.973046807
1 Piece(s)Available

12 Days or more

6.983046807
1 Piece(s)Available

12 Days or more

6.993046807
1 Piece(s)Available

12 Days or more

73046807
1 Piece(s)Available

12 Days or more

7.013046807
1 Piece(s)Available

12 Days or more

7.023046807
1 Piece(s)Available

12 Days or more

7.033046807
1 Piece(s)Available

12 Days or more

7.043046807
1 Piece(s)Available

12 Days or more

7.053046807
1 Piece(s)Available

12 Days or more

7.953046.5808
1 Piece(s)Available

12 Days or more

7.963046.5808
1 Piece(s)Available

12 Days or more

7.973046.5808
1 Piece(s)Available

12 Days or more

7.983046.5808

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Tool Material Type Carbide

Additional Products in this Category

Tech Support