(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool For Small Lathes - CoroTurn XS, Blank, CXS-B

Tool For Small Lathes - CoroTurn XS, Blank, CXS-B
  • Volume Discount

[Features]
CoroTurn XS insert bar
Carbide
Boring bit for small-diameter machining
Blank

Part Number

Configured Part Number is shown.

CXS-07B-70-H10F

Part Number
CXS-07B-70-H10F
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

29 Days or more

Loading...

  1. 1

Basic Information

Application Internal thread Screw Type 60° Meter (M) Selfishly Right-hand
With/Without Cutting Oil Hole NA With/without flat cutting blade NA Tip Size 7
Dimensions Dm(mm) 7 Dimension L1(mm) 70 l3(mm) 6
l4(mm) 50.75 L1 Tolerance(mm) +0.25/+0.05 (+0.01/0.002) s1(mm) 3.75
Detailed Material H10F

Please check the type/dimensions/specifications of the part CXS-07B-70-H10F in the Tool For Small Lathes - CoroTurn XS, Blank, CXS-B series.

Additional Products in this Category

Tech Support