(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three Piece Electric Plier

Part Number

Configured Part Number is shown.

EF3-250

Part Number
EF3-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 260
Spring NA Tip Replacement Availability NA Set / Single Item Single Item
Material Special tool steel Mouth Width Adjustment(Steps) 9 Main body: option Main Body
Weight(g) 310 Head Length(mm) 51 Head Thickness(mm) 11.5
Handle Width(mm) 44 Guarantee Torque(N▪m) 89.3 Mount Dimensions - Height x Width(mm) 315×95
Supplementary explanation The handle securely closes fully as there is no stopper. The large teeth allow thin steel conduit (C51) to be gripped firmly.

Please check the type/dimensions/specifications of the part EF3-250 in the Three Piece Electric Plier series.

Additional Products in this Category

Tech Support