(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) End-Cutting Nippers

(Merry) End-Cutting Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The blade part is specially heat treated and has excellent abrasion resistance.
· The head is particularly tough.
[Applications]
· Wire mesh related plants. Cutting iron wire terminals.

Part Number

Configured Part Number is shown.

405-8

Part Number
405-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 200
With or without Spring Available Steel Wire Cutting Performance(mmφ) 2.4 Copper Wire Cutting Performance(mmφ) 3.2
Main body: option Main Body Trusco Code 395-6652 Mass(g) 330
Features The blade part is specially heat treated and has excellent abrasion resistance Features 2 The head is particularly tough. Specifications Thick Blade
Specification 2 With Spring

Please check the type/dimensions/specifications of the part 405-8 in the (Merry) End-Cutting Nippers series.

Additional Products in this Category

Tech Support