(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Jagged Lead Pliers

(Merry) Jagged Lead Pliers
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Included
For complete product overview and details on Jagged Lead Pliers see the sections below:

Part Number

Configured Part Number is shown.

RD310

Part Number
RD310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 160
With or without Spring Available Fall-prevention strap attachment hole NA Main body: option Main Body
Trusco Code 368-9221 Mass(g) 120 Features The tip is wide and processed to be tough
Specifications With Spring Specification 2 With tip knurling

Please check the type/dimensions/specifications of the part RD310 in the (Merry) Jagged Lead Pliers series.

Additional Products in this Category

Tech Support