(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series (Part Numbers)

Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series
  • Volume Discount

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

PDF

Part Number

Configured Part Number is shown.

A-LT-POT-M4.5X0.75X100-OH3

 
Part Number
A-LT-POT-M4.5X0.75X100-OH3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M4.50.75100OH330531347Available8326016

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Powder high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type Other Coating Details V coated

Please check the type/dimensions/specifications of the part A-LT-POT-M4.5X0.75X100-OH3 in the Spiral Point Taps - High Speed Steel, Long Shank, A-LT-POT, Model A Series series.

Products like this...

Part Number
A-LT-POT-M10X1.25X100-OH3
A-LT-POT-M10X1.25X150-8-STD
A-LT-POT-M10X1.25X150-OH3
A-LT-POT-M4X0.5X100-OH3
A-LT-POT-M4X0.7X100-6-OH3
A-LT-POT-M4X0.7X100-OH3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Shank Square Part (width)
(mm)
Shank Square Part (length)
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M101.25100OH34173245.58NA8326044
1 Piece(s)Available

8 Days or more

M101.25150OH460832469NA8326429
1 Piece(s)Available

8 Days or more

M101.25150OH36073245.58NA8326045
1 Piece(s)Available

8 Days or more

M40.5100OH327531347Available8326013
1 Piece(s)Available

8 Days or more

M40.7100OH32763134.57Available8326401
1 Piece(s)Available

8 Days or more

M40.7100OH327531347Available8326014

Additional Products in this Category

Tech Support