(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Point Taps - High Speed Steel, V Coated, V-POT

Spiral Point Taps - High Speed Steel, V Coated, V-POT
  • Volume Discount

Can be used with a wide range of soft and hard materials. Exhibits superb performance when used for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions. Also effective for dry tapping

PDF

Part Number

Configured Part Number is shown.

 
Part Number
V-POT-OH2-M8X1
V-POT-OH3-M10X1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M8170OH2376.2228310111
1 Piece(s)Available

8 Days or more

M101.2575OH3417248310121

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) / Titanium Alloy (Ti-6Al-4V, etc) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiCN Number of Grooves 3

Additional Products in this Category

Tech Support