(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPSRD3ZA Vertical-Feed, Strengthened, Roughing SP Series Roughing Mill 3 Flutes / OK Coated

SPSRD3ZA Vertical-Feed, Strengthened, Roughing SP Series Roughing Mill 3 Flutes / OK Coated
  • Volume Discount

A multi-purpose roughing end mill with the enhanced vertical feed performance of the Zakkuri Mill.

Part Number

Configured Part Number is shown.

Part Number
SPSRD3ZA050
SPSRD3ZA060
SPSRD3ZA080
SPSRD3ZA100
SPSRD3ZA120
SPSRD3ZA160
SPSRD3ZA200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter
(mm)
1 Piece(s)Available

10 Days or more

512650154.6
1 Piece(s)Available

10 Days or more

615650185.6
1 Piece(s)Available

12 Days or more

820860247.2
1 Piece(s)Available

12 Days or more

10221070309
1 Piece(s)Available

12 Days or more

122612753611
1 Piece(s)Available

12 Days or more

16321690--
1 Piece(s)Available

12 Days or more

204020105--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel Number of flutes(sheet) 3 Type Roughing
Coating OK Coated Machining Application Side / Groove Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support