(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SPSEE4GA Heavy-Duty Cutting SP Series Steel Power Mill 4 Flutes / OK Coated (Part Numbers)

SPSEE4GA Heavy-Duty Cutting SP Series Steel Power Mill 4 Flutes / OK Coated
  • Volume Discount

End mill with a unique reinforced blade type with good chip discharge properties that enables heavy duty cutting and high speed machining.

Part Number

Configured Part Number is shown.

Part Number
SPSEE4GA030
SPSEE4GA040
SPSEE4GA050
SPSEE4GA060
SPSEE4GA070
SPSEE4GA080
SPSEE4GA090
SPSEE4GA100
SPSEE4GA110
SPSEE4GA120
SPSEE4GA140
SPSEE4GA150
SPSEE4GA160
SPSEE4GA180
SPSEE4GA200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

310645
1 Piece(s)Available

12 Days or more

412645
1 Piece(s)Available

12 Days or more

515650
1 Piece(s)Available

10 Days or more

615650
1 Piece(s)Available

12 Days or more

720860
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

12 Days or more

9251070
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

12 Days or more

11301275
1 Piece(s)Available

12 Days or more

12301275
1 Piece(s)Available

12 Days or more

14341690
1 Piece(s)Available

12 Days or more

15361690
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

184020105
1 Piece(s)Available

12 Days or more

204520105

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Square
Coating OK Coated Machining Application Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support