(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Straight Reamers - Straight Shank, Flat Tip, BCPR

Carbide Straight Reamers - Straight Shank, Flat Tip, BCPR
  • Volume Discount

Flat tip type with straight shank specification. Torsion angle 45°

Part Number

Configured Part Number is shown.

Part Number
BCPR125
BCPR130
BCPR135
BCPR140
BCPR145
BCPR150
BCPR155
BCPR160
BCPR165
BCPR170
BCPR175
BCPR180
BCPR185
BCPR190
BCPR195
BCPR200
BCPR205
BCPR210
BCPR215
BCPR220
BCPR225
BCPR230
BCPR235
BCPR240
BCPR245
BCPR250
BCPR255
BCPR260
BCPR265
BCPR270
BCPR275
BCPR280
BCPR285
BCPR290
BCPR295
BCPR300
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Blade tip length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Carbide length
(mm)
1 Piece(s)Available

12 Days or more

12.536411081651226
1 Piece(s)Available

12 Days or more

1336411081651226
1 Piece(s)Available

12 Days or more

13.536411581701626
1 Piece(s)Available

12 Days or more

1436411581701626
1 Piece(s)Available

12 Days or more

14.536412091801626
1 Piece(s)Available

12 Days or more

1536412091801626
1 Piece(s)Available

12 Days or more

15.537412591851627
1 Piece(s)Available

12 Days or more

1637412591851627
1 Piece(s)Available

12 Days or more

16.537612591851627
1 Piece(s)Available

12 Days or more

1737612591851627
1 Piece(s)Available

12 Days or more

17.537613091952027
1 Piece(s)Available

12 Days or more

1837613091952027
1 Piece(s)Available

12 Days or more

18.537613091952027
1 Piece(s)Available

12 Days or more

1937613091952027
1 Piece(s)Available

12 Days or more

19.537614092052027
1 Piece(s)Available

12 Days or more

2037614092052027
1 Piece(s)Available

12 Days or more

20.541615092152031
1 Piece(s)Available

12 Days or more

2141615092152031
1 Piece(s)Available

12 Days or more

21.541615092152031
1 Piece(s)Available

12 Days or more

2241615092152031
1 Piece(s)Available

12 Days or more

22.541616092302531
1 Piece(s)Available

12 Days or more

2341616092302531
1 Piece(s)Available

12 Days or more

23.541616092302531
1 Piece(s)Available

12 Days or more

2441616092302531
1 Piece(s)Available

12 Days or more

24.541616092302531
1 Piece(s)Available

12 Days or more

2541616092302531
1 Piece(s)Available

12 Days or more

25.541616092302531
1 Piece(s)Available

12 Days or more

2641616092302531
1 Piece(s)Available

12 Days or more

26.541616092302531
1 Piece(s)Available

12 Days or more

2741616092302531
1 Piece(s)Available

12 Days or more

27.546816092403236
1 Piece(s)Available

12 Days or more

2846816092403236
1 Piece(s)Available

12 Days or more

28.546816092403236
1 Piece(s)Available

12 Days or more

2946816092403236
1 Piece(s)Available

12 Days or more

29.546816092403236
1 Piece(s)Available

12 Days or more

3046816092403236

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA Tool Material Type Carbide

Additional Products in this Category

Tech Support