(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - with Blades for Through Hole Use, 1683

Carbide Straight Reamers - with Blades for Through Hole Use, 1683

[Features]
· Ideal for machining steel using reamers with cermet blades.
· Coolant is supplied through the shank, helping achieve reliable extraction of cutting chips.

Part Number

Configured Part Number is shown.

Part Number
1683-022.000
1683-024.000
1683-025.000
1683-026.000
1683-028.000
1683-030.000
1683-032.000
1683-034.000
1683-036.000
1683-038.000
1683-040.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l2
(mm)
Blade diameter tolerance
1 Piece(s)

11 Days or more

2222616020110+0.017~+0.009
1 Piece(s)

11 Days or more

2422618025124+0.017~+0.009
1 Piece(s)

27 Days or more

2522618025124+0.017~+0.009
1 Piece(s)

11 Days or more

2622618025124+0.017~+0.009
1 Piece(s)

27 Days or more

2825618025124+0.017~+0.009
1 Piece(s)

27 Days or more

3025618025124+0.017~+0.009
1 Piece(s)

27 Days or more

3225620032140+0.021~+0.012
1 Piece(s)

27 Days or more

3425620032140+0.021~+0.012
1 Piece(s)

27 Days or more

3625820032140+0.021~+0.012
1 Piece(s)

27 Days or more

3825820032140+0.021~+0.012
1 Piece(s)

11 Days or more

4025820032140+0.021~+0.012

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Internal oil supply Available
Shank diameter tolerance h6 Material Details Cermet

Additional Products in this Category

Tech Support