(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular

Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular

Move the mouse over the image to zoom

  • Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular
  • Carbide Straight Reamers - End Mill Shank, 2 Flute/4 Flute, Regular
Straight Reamer with Carbide Bottom Blade, 2-Flute / 4-Flute, Regular Model:Related Image
Part Number
SEC-HP-RMSC3-2-[0.3-2.995/0.005]-[0.5-15/0.5]-[F,​T]
SEC-HP-RMSC4-2-[2.005-3.995/0.005]-[0.5-20/0.5]-[F,​T]
SEC-HP-RMSC6-[2,​4]-[3.005-5.995/0.005]-[3-24/0.5]-[F,​T]
SEC-HP-RMSCZ3-2-[2-2.995/0.005]-[0.5-15/0.5]-[5-20/1]-[F,​T]
SEC-HP-RMSCZ4-2-[2-3.995/0.005]-[0.5-20/0.5]-[5-20/1]-[F,​T]
SEC-HP-RMSCZ6-[2,​4]-[3.005-5.995/0.005]-[3-24/0.5]-[5-20/1]-[F,​T]
SEC-RMSC3-2-[0.3-2.995/0.005]-[0.5-15/0.5]-[F,​T]
SEC-RMSC4-2-[2.005-3.995/0.005]-[0.5-20/0.5]-[F,​T]
SEC-RMSC6-[2,​4]-[3.005-5.995/0.005]-[3-24/0.5]-[F,​T]
SEC-RMSC8-[2,​4]-[4.005-7.995/0.005]-[4-28/0.5]-[F,​T]
SEC-RMSC10-[2,​4]-[6.005-9.995/0.005]-[5-35/0.5]-[F,​T]
SEC-RMSC12-[2,​4]-[8.005-11.995/0.005]-[6-36/0.5]-[F,​T]
SEC-RMSC16-[2,​4]-[10.005-15.995/0.005]-[8-48/0.5]-[F,​T]
SEC-RMSCZ3-2-[2-2.995/0.005]-[0.5-15/0.5]-[5-20/1]-[F,​T]
SEC-RMSCZ4-2-[2-3.995/0.005]-[0.5-20/0.5]-[5-20/1]-[F,​T]
SEC-RMSCZ6-[2,​4]-[3.005-5.995/0.005]-[3-24/0.5]-[5-20/1]-[F,​T]
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
No. Bottom Blade Shape Diameter Tolerance
(mm)
Shank Diameter d
(mm)
Number of Flutes Overall Length L
(mm)
#4 Neck Length (ℓ1)
(mm)
Length Under Neck ℓ2
1 Piece(s)

10 Days or more

0.3 ~ 2.9950.5 ~ 153F (Flat) / T (Center Dented)0 ~ 0.0033240---
1 Piece(s)

10 Days or more

2.005 ~ 3.9950.5 ~ 204F (Flat) / T (Center Dented)0 ~ 0.0034250---
1 Piece(s)

10 Days or more

3.005 ~ 5.9953 ~ 246F (Flat) / T (Center Dented)0 ~ 0.00362 ~ 460---
1 Piece(s)

10 Days or more

2 ~ 2.9950.5 ~ 153F (Flat) / T (Center Dented)0 ~ 0.0033240-5 ~ 20ℓ + ℓ1 ≦ 20
1 Piece(s)

10 Days or more

2 ~ 3.9950.5 ~ 204F (Flat) / T (Center Dented)0 ~ 0.0034250-5 ~ 20ℓ + ℓ1 ≦ 25
1 Piece(s)

10 Days or more

3.005 ~ 5.9953 ~ 246F (Flat) / T (Center Dented)0 ~ 0.00362 ~ 460-5 ~ 20ℓ + ℓ1 ≦ 35
1 Piece(s)

10 Days or more

-0.5 ~ 153F (Flat) / T (Center Dented)0 ~ 0.00532400.3 ~ 2.995--
1 Piece(s)

10 Days or more

-0.5 ~ 204F (Flat) / T (Center Dented)0 ~ 0.00542502.005 ~ 3.995--
1 Piece(s)

10 Days or more

-3 ~ 246F (Flat) / T (Center Dented)0 ~ 0.00562 ~ 4603.005 ~ 5.995--
1 Piece(s)

10 Days or more

-4 ~ 288F (Flat) / T (Center Dented)0 ~ 0.00582 ~ 4604.005 ~ 7.995--
1 Piece(s)

10 Days or more

-5 ~ 3510F (Flat) / T (Center Dented)0 ~ 0.005102 ~ 4806.005 ~ 9.995--
1 Piece(s)

10 Days or more

-6 ~ 3612F (Flat) / T (Center Dented)0 ~ 0.005122 ~ 4808.005 ~ 11.995--
1 Piece(s)

10 Days or more

-8 ~ 4816F (Flat) / T (Center Dented)0 ~ 0.005162 ~ 410010.005 ~ 15.995--
1 Piece(s)

10 Days or more

-0.5 ~ 153F (Flat) / T (Center Dented)0 ~ 0.00532402 ~ 2.9955 ~ 20ℓ + ℓ1 ≦ 20
1 Piece(s)

10 Days or more

-0.5 ~ 204F (Flat) / T (Center Dented)0 ~ 0.00542502 ~ 3.9955 ~ 20ℓ + ℓ1 ≦ 25
1 Piece(s)

10 Days or more

-3 ~ 246F (Flat) / T (Center Dented)0 ~ 0.00562 ~ 4603.005 ~ 5.9955 ~ 20ℓ + ℓ1 ≦ 35

Loading...

  1. 1

Specifications

Straight Reamer with Carbide Bottom Blade, 2-Flute / 4-Flute, Regular Model:Related Image

Model Number Number of Flutes
(Selection)
Blade Diameter
D
0.005 mm Increment
Designation
Blade Length

0.5 mm Increment Designation
Bottom Blade Shape
(Selection)
Overall Length
L
Shank Diameter
d
No.
SEC-RMSC

SEC-HP-RMSC
(No.3 ~ No.6
only can be designated)
320.300 ~0.4950.5 ~1.0T
(Dished)


F
(Flat)
403
320.500 ~1.5000.5 ~5.0403
321.505 ~2.0000.5 ~ 10.0403
322.005 ~2.9950.5 ~ 15.0403
422.005 ~3.9950.5 ~ 20.0504
62

4
3.005 ~5.9953.0 ~ 24.0606
84.005 ~7.9954.0 ~ 28.0608
106.005 ~9.9955.0 ~ 35.08010
128.005 ~ 11.9956.0 ~ 36.08012
1610.005 ~ 15.9958.0 ~ 48.010016
* The type with high-accuracy blade diameter tolerance applies to sizes No.3 to No.6.

Model Number Number of Flutes
(Selection)
Blade Diameter
D
0.005 mm Increment Designation
Blade Length

0.5 mm Increment Designation
Neck Length
1
1 mm Increment Designation
Bottom Blade Shape
(Selection)
Length Under Neck
Specified Range
ℓ2
Overall Length
L
Shank Diameter
d
No.
SEC-RMSCZ
SEC-HP-RMSCZ
322.000 ~ 2.995
0.5 ~ 15.0
5 ≤ 1 ≤ 20T
(Dished)
F
(Flat)
ℓ + ℓ1 ≤ 20403
422.000 ~ 3.995
0.5 ~ 20.0
ℓ + ℓ1 ≤ 25504
62
4
3.005 ~ 5.9953.0 ~ 24.0ℓ + ℓ1 ≤ 35606
* The combined dimensions of the blade length () and neck length (1) will be within the length under neck (2) designation range given above.

For Cutting Conditions, Refer to >>Click here.

Alterations

Straight Reamer with Carbide Bottom Blade, 2-Flute / 4-Flute, Regular Model:Related Image
Model NumberCoating
Addition
SEC-RMSC
SEC-RMSCZ
SEC-HP-RMSC-
SEC-HP-RMSCZ-

Coating
How to Order / Charge Details >>Click here.

Basic Information

Shank type End Mill Shank Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Coating Presence None
Groove Shape Straight Base-Blade Availability Included Tool Material Type Carbide

Additional Products in this Category

Complementary Products

Tech Support