(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A toolbox with wide opening to enable tools to be removed easily.
[Features]
· For both tools and personal items.
· For fine work, put in the roll-up case (B-712 sold separately).
· Other cargo can be carried as well.
· As the opening is large, tools can be easily taken out.
[Applications]
· Convenient for storage of tools and personal belongings.
Part Number
Configured Part Number is shown.
B-711
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Tool holder, bag |
---|---|---|---|
Case Dimensions (Frontage x Depth x Height)(mm) | 300×180×140 | Case Color | Black |
Mass(g) | 300 | Material | Polyester |
Supplementary explanation | For fine work, put in the roll-up case (B-712 sold separately). Carry other together with other items. | Features | Three outer pockets for cell phones and pens. |
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Tool holder, bag | Case Dimensions (Frontage x Depth x Height)(mm) | 300×180×140 |
---|---|---|---|---|---|
Case Color | Black | Mass(g) | 300 | Material | Polyester |
Supplementary explanation | For fine work, put in the roll-up case (B-712 sold separately). Carry other together with other items. | Features | Three outer pockets for cell phones and pens. |
Please check the type/dimensions/specifications of the part B-711 in the Tool Bag (Polyester) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy