(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Trolley T28-1XUT

Tool Trolley T28-1XUT
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Mass (g): 27000
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 720×410×853
•Case Color: Red
•Specification: To be assembled by the customer

Part Number

Configured Part Number is shown.

T28-1XUT

Part Number
T28-1XUT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 720×410×853
Case Color Red Mass(g) 27000 Specifications To be assembled by the customer
Drawer size(mm) W570×D275×H65 JAN Code 4712818982763 Features Includes magnetic tool holder.
Supplement Display dimensions are values excluding the pipe handle and side tray.

Please check the type/dimensions/specifications of the part T28-1XUT in the Tool Trolley T28-1XUT series.

Additional Products in this Category

Tech Support