(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert For CoroCut MB, For Grooving, MB-..G

Insert For CoroCut MB, For Grooving, MB-..G
  • Volume Discount

[Features]
CoroCut MB, insert for grooving
Carbide-coated insert
For grooving
Width: 3.0 mm

Part Number

Configured Part Number is shown.

MB-09G200-00-17R-1025

Part Number
MB-09G200-00-17R-1025
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting No. of Usable Corners 1
Work Material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Preferred Hand Right-hand Nose R Other
Groove Width (For Grooving / Parting) 2.00 mm Tip Size 09 Material type GC1025
Groove Width Tolerance +0.05/-0 Nose R tolerance ± 0.02 Other Nose R(mm) 0
Maximum Cutting(mm) 6.5 Minimum Machining Diameter(mm) 17 Function Width(mm) 11.5
Function Length(mm) 5.2 Function Length Tolerance(mm) ± 0.02 Trusco Code 609-7952
Core height(mm) +0.05/-0

Please check the type/dimensions/specifications of the part MB-09G200-00-17R-1025 in the Insert For CoroCut MB, For Grooving, MB-..G series.

Additional Products in this Category

Tech Support