(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L600○

Outer Diameter Thread Cutting Tip 16ER/L600○
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : 0.2, Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L600○, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
16ER6001-TC60M
16ER6002-TC60M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Pitch (For Tapping) Pitch mm Pitch/inch
10 Piece(s)Available

10 Days or more

Other1.0–2.50.11.0–2.524~11
10 Piece(s)Available

10 Days or more

0.21.5–2.50.21.5–2.516~11

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Work Material Steel / Stainless Steel Rake Angle Pozidriv Preferred Hand Right-hand
Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) General Purpose 60° Material TC60M
φd 4 A 9.525 S 1.5
T 3.68 θ 60゜ Applicable Screw M/UN , UNF

Additional Products in this Category

Tech Support