(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip for Lathe, CBN Diamond, Positive VCMT

Tip for Lathe, CBN Diamond, Positive VCMT
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Tip for Lathe, CBN Diamond, Positive VCMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VCMT080202-KPD010
VCMT080204-KPD001
VCMT080204-KPD010
VCMT080204SE-KPD001
VCMT080208-KPD001
VCMT080208-KPD010
VCMT080208NE-KPD001
VCMT080208SE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material S
1 Piece(s)Available

8 Days or more

0.20.2KPD0102
1 Piece(s)Available

8 Days or more

0.40.4KPD0012.1
1 Piece(s)Available

8 Days or more

0.40.4KPD0102.1
1 Piece(s)Available

8 Days or more

0.40.4KPD0011.4
1 Piece(s)Available

8 Days or more

0.80.8KPD0012.2
1 Piece(s)Available

8 Days or more

0.80.8KPD0102.2
1 Piece(s)Available

8 Days or more

0.80.8KPD0011.9
1 Piece(s)Available

8 Days or more

0.80.8KPD0011.4

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand No-hand
φd 2.3 A 4.76 T 2.38
α

Additional Products in this Category

Tech Support