(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) (Part Numbers)

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) see the sections below:

Part Number

Configured Part Number is shown.

CC-OEC2P-2

Part Number
CC-OEC2P-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

3.391.85030.2P-23.60.22.22For Pressurization JIS B2401 P10A–P222.4±0.09

Loading...

  1. 1

Basic Information

Number of flutes 2

Please check the type/dimensions/specifications of the part CC-OEC2P-2 in the Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) series.

Products like this...

Part Number
CC-OEC2A-4
CC-OEC2A-5
CC-OEC2A-6
CC-OEC2P-3
CC-OEC2P-4
CC-OEC2P-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

9 Days or more

7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

5.012.86060.4P-35.440.23.17For Pressurization JIS B2401 P22A–P503.5±0.10
1 Piece(s)Available

9 Days or more

8.54.760100.4P-48.940.45.18For Pressurization JIS B2401 P48A–P1505.7±0.13
1 Piece(s)Available

9 Days or more

12.47780120.8P-513.330.57.64For Pressurization JIS B2401 P150A–P4008.4±0.15

Additional Products in this Category

Tech Support