(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

OE (G Series) G Series for O-Ring Grooving

OE (G Series) G Series for O-Ring Grooving
  • Volume Discount

Designed for internal pressurization of O-ring grooves. (For O-Ring Nominal Number G)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OE-G25
OE-G30
OE-G35
OE-G40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions blade diameter
(mm)
shank diameter
(mm)
1 Piece(s)Available

10 Days or more

G253020
1 Piece(s)Available

10 Days or more

G303525
1 Piece(s)Available

10 Days or more

G354025
1 Piece(s)Available

10 Days or more

G404532

Loading...

  1. 1

Basic Information

Blade length ℓ(mm) 30 Blade Width(mm) 4.25 Material Cobalt HSS
Overall Length L(mm) 150 Number of flutes 4 Torsional Angle Standard torsion 30°

Additional Products in this Category

Tech Support