(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dove Tail Cutter 4-Flute for O-Ring

Dove Tail Cutter 4-Flute for O-Ring
  • Volume Discount

An HSS cutter that corresponds to the O-ring with groove specification.
[Features]
· Machinability is improved thanks to adoption of twisted blade.
· TiAlN coating is adopted for heat resistance and wear resistance.
[Applications]
· Use for O-ring groove machining at a 24° angle.

PDF

Part Number

Configured Part Number is shown.

Part Number
HOAC4-AA-3
HOAC4-AA-4
HOAC4-AA-5
HOAC4-AA-6
HOAC4-AA-7
HOAC4-AA-8
HOAC4-AG-1
HOAC4-AG-2
HOAC4-AP-3
HOAC4-AP-4
HOAC4-AP-5
HOAC4-AP-6
HOAC4-AP-7
HOAC4-AP-8
HOAC4-AV-1
HOAC4-AV-2
HOAC4-AV-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Length
(mm)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Extension intersection
(mm)
Small Diameter
(mm)
Outer Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Nominal Number
1 Piece(s)Available

8 Days or more

30.42.766065.442.775.01For PressurizationAS568A 201~284
1 Piece(s)Available

8 Days or more

4.50.44.266088.314.277.89For PressurizationAS568A 309~395
1 Piece(s)Available

8 Days or more

60.85.77801211.085.7610.22For PressurizationAS568A 425~475
1 Piece(s)Available

8 Days or more

2.70.42.866065.312.894.87VacuumAS568A 201~284
1 Piece(s)Available

8 Days or more

4.10.44.466088.14.447.67VacuumAS568A 309~395
1 Piece(s)Available

8 Days or more

5.40.85.97801210.765.949.9VacuumAS568A 425~475
1 Piece(s)Available

8 Days or more

2.60.42.3566064.742.424.31For PressurizationJIS B2401 G25~G145
1 Piece(s)Available

8 Days or more

4.90.44.5760108.944.578.5For PressurizationJIS B2401 G150~G300
1 Piece(s)Available

8 Days or more

30.42.766065.442.775.01For PressurizationJIS B2401 P22A~P50
1 Piece(s)Available

8 Days or more

4.90.44.5760108.944.578.5For PressurizationJIS B2401 P48A~P150
1 Piece(s)Available

8 Days or more

7.20.86.857801213.336.9212.47For PressurizationJIS B2401 P150A~P400
1 Piece(s)Available

8 Days or more

2.70.42.866065.282.874.84VacuumJIS B2401 P22A~P50
1 Piece(s)Available

8 Days or more

4.40.44.7760108.694.778.26VacuumJIS B2401 P48A~P150
1 Piece(s)Available

8 Days or more

6.50.87.17801212.967.1712.09VacuumJIS B2401 P150A~P400
1 Piece(s)Available

8 Days or more

3.10.43.266066.033.275.6VacuumV15~V175
1 Piece(s)Available

8 Days or more

4.60.45760109.175.078.74VacuumV225~V430
1 Piece(s)Available

8 Days or more

7.80.88.457801215.478.5214.6VacuumV480~V1055

Loading...

  1. 1

Basic Information

Single corner(°) 24 Number of flutes 4 Material Powder high-speed steel
blade shape Right blade right torsion Torsion Angle degree 15° Shank tolerance h6
Angle Tolerance ±30′ R Tolerance -0.05~0

Additional Products in this Category

Tech Support