(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OE (P Series) P Series for O-Ring Grooving

OE (P Series) P Series for O-Ring Grooving
  • Volume Discount

[Features]
· Designed for internal pressurization of O-ring grooves. (For O-Ring Nominal Number P).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OE-P20
OE-P35
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions blade diameter
(mm)
Blade Width
(mm)
shank diameter
(mm)
1 Piece(s)Available

10 Days or more

P2024.32.920
1 Piece(s)Available

10 Days or more

P3541.34.425

Loading...

  1. 1

Basic Information

Blade length ℓ(mm) 30 Material Cobalt HSS Overall Length L(mm) 120
Number of flutes 4 Torsional Angle Standard torsion 30°

Additional Products in this Category

Tech Support