(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)

Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Carbide Solid Cutter with Chamfer for O-Ring Groove CC-OEC2 (Z20) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CC-OEC2A-1
CC-OEC2A-2
CC-OEC2A-3
CC-OEC2A-4
CC-OEC2A-5
CC-OEC2A-6
CC-OEC2A-7
CC-OEC2A-8
CC-OEC2G-1
CC-OEC2G-2
CC-OEC2P-1
CC-OEC2P-2
CC-OEC2P-3
CC-OEC2P-4
CC-OEC2P-5
CC-OEC2P-6
CC-OEC2P-7
CC-OEC2P-8
CC-OEC2V-1
CC-OEC2V-2
CC-OEC2V-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle diameter
(mm)
Corner R Nominal Dimensions Extension intersection
(mm)
Chamfer R Original Diameter
(mm)
Applicable O-Ring Standards Applicable O-Ring Diameter
(mm)
Applicable O-Ring Tolerance
(mm)
1 Piece(s)Available

13 Days or more

2.411.35030.2A-12.630.131.61For Pressurization AS568A 004–0501.78±0.07
1 Piece(s)Available

13 Days or more

3.732.015030.2A-23.950.252.43For Pressurization AS568A 102–1782.62±0.07
1 Piece(s)Available

9 Days or more

5.012.796060.4A-35.440.253.22For Pressurization AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

7.894.346080.4A-48.310.384.86For Pressurization AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

10.225.7780120.8A-511.080.386.35For Pressurization AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

4.872.516060.4A-65.310.253.34Vacuum AS568A 201–2843.53±0.10
1 Piece(s)Available

9 Days or more

7.673.916080.4A-78.10.385.03Vacuum AS568A 309–3955.33±0.12
1 Piece(s)Available

9 Days or more

9.95.2180120.8A-810.760.386.53Vacuum AS568A 425–4756.98±0.15
1 Piece(s)Available

9 Days or more

4.312.46060.4G-14.740.22.82For Pressurization JIS B2401 G25–G1453.1±0.10
1 Piece(s)Available

9 Days or more

8.54.760100.4G-28.940.45.18For Pressurization JIS B2401 G150–G3005.7±0.13
1 Piece(s)Available

9 Days or more

2.581.45030.2P-12.80.151.71For Pressurization JIS B2401 P3–P101.9±0.08
1 Piece(s)Available

9 Days or more

3.391.85030.2P-23.60.22.22For Pressurization JIS B2401 P10A–P222.4±0.09
1 Piece(s)Available

9 Days or more

5.012.86060.4P-35.440.23.17For Pressurization JIS B2401 P22A–P503.5±0.10
1 Piece(s)Available

9 Days or more

8.54.760100.4P-48.940.45.18For Pressurization JIS B2401 P48A–P1505.7±0.13
1 Piece(s)Available

9 Days or more

12.47780120.8P-513.330.57.64For Pressurization JIS B2401 P150A–P4008.4±0.15
1 Piece(s)Available

9 Days or more

4.842.56060.4P-65.280.23.27Vacuum JIS B2401 P22A–P503.5±0.10
1 Piece(s)Available

9 Days or more

8.264.260100.4P-78.690.45.38Vacuum JIS B2401 P48A–P1505.7±0.13
1 Piece(s)Available

9 Days or more

12.16.380120.8P-812.960.57.89Vacuum JIS B2401 P150A–P4008.4±0.15
1 Piece(s)Available

9 Days or more

5.62.96060.4V-16.030.33.77Vacuum JIS B2401 V15–V1754±0.10
1 Piece(s)Available

9 Days or more

8.744.460100.4V-29.170.45.68Vacuum JIS B2401 V225–V4306±0.15
1 Piece(s)Available

9 Days or more

14.67.680120.8V-315.470.59.24Vacuum JIS B2401 V480–V105510±0.30

Loading...

  1. 1

Basic Information

Number of flutes 2

Additional Products in this Category

Tech Support