(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

HSS Straight Reamers - Straight Shank, Long Hand Type, LHR

HSS Straight Reamers - Straight Shank, Long Hand Type, LHR
  • Volume Discount

•Groove Shape: Straight
•Link Model: Straight Link

Part Number

Configured Part Number is shown.

Part Number
LHR1/2-160-240
LHR3/8-150-220
LHR9.5-150-220
LHR10.5-150-220
LHR11-150-220
LHR11.5-160-240
LHR12.5-160-240
LHR13-160-240
LHR13.5-160-240
LHR13.5-180-280
LHR14-160-240
LHR14.5-160-240
LHR15-160-240
LHR15-180-280
LHR15.5-180-280
LHR16-180-280
LHR16.5-180-280
LHR17-180-280
LHR18-180-280
LHR19-180-280
LHR20-200-300
LHR21-200-300
LHR22-200-300
LHR23-200-300
LHR24-200-300
LHR25-200-300
LHR26-200-300
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter φD
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Grip length
(mm)
1 Piece(s)Available

8 Days or more

1/216024062816
1 Piece(s)Available

8 Days or more

3/815022050613
1 Piece(s)Available

8 Days or more

9.515022050613
1 Piece(s)Available

8 Days or more

10.515022050614
1 Piece(s)Available

8 Days or more

1115022050615
1 Piece(s)Available

8 Days or more

11.516024054615
1 Piece(s)Available

8 Days or more

12.516024058616
1 Piece(s)Available

8 Days or more

1316024062816
1 Piece(s)Available

8 Days or more

13.516024062817
1 Piece(s)Available

8 Days or more

13.518028062817
1 Piece(s)Available

8 Days or more

1416024062817
1 Piece(s)Available

8 Days or more

14.516024062818
1 Piece(s)Available

8 Days or more

1516024065818
1 Piece(s)Available

8 Days or more

1518028066818
1 Piece(s)Available

8 Days or more

15.518028070819
1 Piece(s)Available

8 Days or more

1618028070819
1 Piece(s)Available

8 Days or more

16.518028070820
1 Piece(s)Available

8 Days or more

1718028070820
1 Piece(s)Available

8 Days or more

1818028075821
1 Piece(s)Available

8 Days or more

1918028085821
1 Piece(s)Available

8 Days or more

2020030085822
1 Piece(s)Available

8 Days or more

2120030085824
1 Piece(s)Available

8 Days or more

2220030085824
1 Piece(s)Available

8 Days or more

2320030085825
1 Piece(s)Available

8 Days or more

2420030085825
1 Piece(s)Available

8 Days or more

2520030085825
1 Piece(s)Available

8 Days or more

26200300851025

Loading...

  1. 1

Basic Information

Shank Type Straight shank Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA

Additional Products in this Category

Tech Support