(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

BS Handle Long Spiral End Mill LSPE-BS (SKH51)

BS Handle Long Spiral End Mill LSPE-BS (SKH51)
  • Volume Discount

•Flute Shape Type: Square
•Helix Angle (θ): Weak Helix (15 to 25°)
•Coating: Non-Coated
•Tool Material Type: High-Speed Steel

Part Number

Configured Part Number is shown.

Part Number
LSPE-BS10-60-BS7
LSPE-BS10-80-BS7
LSPE-BS12-60-BS7
LSPE-BS12-80-BS7
LSPE-BS12-100-BS7
LSPE-BS13-100-BS7
LSPE-BS14-60-BS7
LSPE-BS14-80-BS7
LSPE-BS14-100-BS7
LSPE-BS15-60-BS7
LSPE-BS15-80-BS7
LSPE-BS15-100-BS7
LSPE-BS16-60-BS7
LSPE-BS16-80-BS7
LSPE-BS16-100-BS7
LSPE-BS16-120-BS7
LSPE-BS17-60-BS7
LSPE-BS17-80-BS7
LSPE-BS17-100-BS7
LSPE-BS18-60-BS7
LSPE-BS18-80-BS7
LSPE-BS18-100-BS7
LSPE-BS18-120-BS7
LSPE-BS19-60-BS7
LSPE-BS19-80-BS7
LSPE-BS19-100-BS7
LSPE-BS20-60-BS7
LSPE-BS20-80-BS7
LSPE-BS20-100-BS7
LSPE-BS20-120-BS7
LSPE-BS21-80-BS7
LSPE-BS21-100-BS7
LSPE-BS22-60-BS7
LSPE-BS22-80-BS7
LSPE-BS22-100-BS7
LSPE-BS23-60-BS7
LSPE-BS23-80-BS7
LSPE-BS23-100-BS7
LSPE-BS24-60-BS7
LSPE-BS24-80-BS7
LSPE-BS24-100-BS7
LSPE-BS25-60-BS7
LSPE-BS25-80-BS7
LSPE-BS25-80-BS9
LSPE-BS25-100-BS7
LSPE-BS25-100-BS9
LSPE-BS25-120-BS7
LSPE-BS26-60-BS7
LSPE-BS26-80-BS7
LSPE-BS26-80-BS9
LSPE-BS26-100-BS7
LSPE-BS27-80-BS7
LSPE-BS27-100-BS7
LSPE-BS28-60-BS7
LSPE-BS28-80-BS7
LSPE-BS28-80-BS9
LSPE-BS28-100-BS7
LSPE-BS28-100-BS9
LSPE-BS29-80-BS7
LSPE-BS29-100-BS7
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
1 Piece(s)Available

8 Days or more

10606162BS716292
1 Piece(s)Available

8 Days or more

10806182BS718292
1 Piece(s)Available

8 Days or more

12606162BS716292
1 Piece(s)Available

8 Days or more

12806182BS718292
1 Piece(s)Available

8 Days or more

121006202BS720292
1 Piece(s)Available

8 Days or more

131006202BS720292
1 Piece(s)Available

8 Days or more

14606162BS716292
1 Piece(s)Available

8 Days or more

14806182BS718292
1 Piece(s)Available

8 Days or more

141006202BS720292
1 Piece(s)Available

8 Days or more

15608162BS716292
1 Piece(s)Available

8 Days or more

15808182BS718292
1 Piece(s)Available

8 Days or more

151008202BS720292
1 Piece(s)Available

8 Days or more

16608162BS716292
1 Piece(s)Available

8 Days or more

16808182BS718292
1 Piece(s)Available

8 Days or more

161008202BS720292
1 Piece(s)Available

8 Days or more

161208222BS722292
1 Piece(s)Available

8 Days or more

17608162BS716292
1 Piece(s)Available

8 Days or more

17808182BS718292
1 Piece(s)Available

8 Days or more

171008202BS720292
1 Piece(s)Available

8 Days or more

18608162BS716292
1 Piece(s)Available

8 Days or more

18808182BS718292
1 Piece(s)Available

8 Days or more

181008202BS720292
1 Piece(s)Available

8 Days or more

181208222BS722292
1 Piece(s)Available

8 Days or more

19608162BS716292
1 Piece(s)Available

8 Days or more

19808182BS718292
1 Piece(s)Available

8 Days or more

191008202BS720292
1 Piece(s)Available

8 Days or more

20608162BS716292
1 Piece(s)Available

8 Days or more

20808182BS718292
1 Piece(s)Available

8 Days or more

201008202BS720292
1 Piece(s)Available

8 Days or more

201208222BS722292
1 Piece(s)Available

8 Days or more

21808182BS718292
1 Piece(s)Available

8 Days or more

211008202BS720292
1 Piece(s)Available

8 Days or more

22608162BS716292
1 Piece(s)Available

8 Days or more

22808182BS718292
1 Piece(s)Available

8 Days or more

221008202BS720292
1 Piece(s)Available

8 Days or more

23608162BS716292
1 Piece(s)Available

8 Days or more

23808182BS718292
1 Piece(s)Available

8 Days or more

231008202BS720292
1 Piece(s)Available

8 Days or more

24608162BS716292
1 Piece(s)Available

8 Days or more

24808182BS718292
1 Piece(s)Available

8 Days or more

241008202BS720292
1 Piece(s)Available

8 Days or more

25608162BS716292
1 Piece(s)Available

8 Days or more

25808182BS718292
1 Piece(s)Available

8 Days or more

25808213BS9213120
1 Piece(s)Available

8 Days or more

251008202BS720292
1 Piece(s)Available

8 Days or more

251008233BS9233120
1 Piece(s)Available

8 Days or more

251208222BS722292
1 Piece(s)Available

8 Days or more

266010165BS716592
1 Piece(s)Available

8 Days or more

268010185BS718592
1 Piece(s)Available

8 Days or more

268010213BS9213120
1 Piece(s)Available

8 Days or more

2610010205BS720592
1 Piece(s)Available

8 Days or more

278010185BS718592
1 Piece(s)Available

8 Days or more

2710010205BS720592
1 Piece(s)Available

8 Days or more

286010165BS716592
1 Piece(s)Available

8 Days or more

288010185BS718592
1 Piece(s)Available

8 Days or more

288010213BS9213120
1 Piece(s)Available

8 Days or more

2810010205BS720592
1 Piece(s)Available

8 Days or more

2810010233BS9233120
1 Piece(s)Available

8 Days or more

298010185BS718592
1 Piece(s)Available

8 Days or more

2910010205BS720592

Loading...

Basic Information

Flute Shape Type Square Tool Material Type High-speed steel Coating Non-Coated
Helix Angle (θ) Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support