(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-3.5

[AlCr-based coat] Carbide 4-blade End Mill EA824RD-3.5
  • Volume Discount

[Product Specifications]
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to a wide range of dry cutting.
・Tip dia.…3.5
・Length…45
・Blade L…8.8
・Shank dia.…6

Part Number

Configured Part Number is shown.

EA824RD-3.5

Part Number
EA824RD-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824RD-3.5 in the [AlCr-based coat] Carbide 4-blade End Mill EA824RD-3.5 series.

Additional Products in this Category

Tech Support