(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A 4-flute end mill for finish machining.
· Abrasion resistance is excellent and high efficiency machining is possible.
· A next-generation end mill that combines the characteristics of HSS (toughness, etc.) and carbide (high efficiency, etc.).
· Can be used from raw materials to high hardness materials, hard to chip, and usable without worries for long hours.
· Furthermore, machining speed is equivalent to carbide, providing "high functionality and safety".
· Processing of high-speed steel substrate creates a cost difference from carbide substrates, reducing costs.
Part Number |
---|
KHB4TS-5 |
KHB4TS-6 |
KHB4TS-7 |
KHB4TS-8 |
KHB4TS-9 |
KHB4TS-10 |
KHB4TS-12 |
KHB4TS-14 |
KHB4TS-15 |
KHB4TS-16 |
KHB4TS-18 |
KHB4TS-20 |
KHB4TS-25 |
KHB4TS-30 |
Loading...
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / high hardness steel / Stainless Steel / Cast Iron / Titanium | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | For High Hardness (Silicon Group) |
Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy