(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Square End Mill, 4-Flute/Short

AS Coated High-Speed Steel Square End Mill, 4-Flute/Short

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The durability has been remarkably improved with the superior heat resistance and film hardness of the AS coating over conventional products

  • AS
  • 4 Flutes
  • S (Short)

AS Coated High-Speed Steel Square End Mill, 4-Flute / Short:Related Image

Part Number
AS-EM4S3
AS-EM4S3.5
AS-EM4S4
AS-EM4S4.5
AS-EM4S5
AS-EM4S5.5
AS-EM4S6
AS-EM4S6.5
AS-EM4S7
AS-EM4S7.5
AS-EM4S8
AS-EM4S8.5
AS-EM4S9
AS-EM4S9.5
AS-EM4S10
AS-EM4S11
AS-EM4S12
AS-EM4S13
AS-EM4S14
AS-EM4S15
AS-EM4S16
AS-EM4S18
AS-EM4S19
AS-EM4S20
AS-EM4S21
AS-EM4S22
AS-EM4S23
AS-EM4S25
AS-EM4S26
AS-EM4S28
AS-EM4S30
AS-EM4S32
AS-EM4S35
AS-EM4S38
AS-EM4S40
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ)
1 Piece(s)Available

8 Days or more

3865215°
1 Piece(s)Available

8 Days or more

3.51165515°
1 Piece(s)Available

8 Days or more

41165515°
1 Piece(s)Available

8 Days or more

4.51365715°
1 Piece(s)Available

8 Days or more

51365715°
1 Piece(s)Available

8 Days or more

5.51365715°
1 Piece(s)Available

8 Days or more

613657-
1 Piece(s)Available

8 Days or more

6.516106615°
1 Piece(s)Available

8 Days or more

716106615°
1 Piece(s)Available

8 Days or more

7.519106915°
1 Piece(s)Available

8 Days or more

819106915°
1 Piece(s)Available

8 Days or more

8.519106915°
1 Piece(s)Available

8 Days or more

919106915°
1 Piece(s)Available

8 Days or more

9.522107215°
1 Piece(s)Available

8 Days or more

10221072-
1 Piece(s)Available

8 Days or more

1122127915°
1 Piece(s)Available

8 Days or more

12261283-
1 Piece(s)Available

8 Days or more

13261283-
1 Piece(s)Available

8 Days or more

14261283-
1 Piece(s)Available

8 Days or more

15261283-
1 Piece(s)Available

8 Days or more

16321692-
1 Piece(s)Available

8 Days or more

18321692-
1 Piece(s)Available

8 Days or more

19382010415°
1 Piece(s)Available

8 Days or more

203820104-
1 Piece(s)Available

8 Days or more

213820104-
1 Piece(s)Available

8 Days or more

223820104-
1 Piece(s)Available

8 Days or more

23452512115°
1 Piece(s)Available

8 Days or more

254525121-
1 Piece(s)Available

8 Days or more

264525121-
1 Piece(s)Available

8 Days or more

285525125-
1 Piece(s)Available

8 Days or more

305525125-
1 Piece(s)Available

8 Days or more

326032145-
1 Piece(s)Available

8 Days or more

356032145-
1 Piece(s)Available

8 Days or more

386532150-
1 Piece(s)Available

8 Days or more

406532150-

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Square End Mill, 4-Flute / Short:Related Image

Model Number
AS-EM4S

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
3 8 52 15° 6
3.5 11 55 15° 6
4 11 55 15° 6
4.5 13 57 15° 6
5 13 57 15° 6
5.5 13 57 15° 6
6 13 57 6
6.5 16 66 15° 10
7 16 66 15° 10
7.5 19 69 15° 10
8 19 69 15° 10
8.5 19 69 15° 10
9 19 69 15° 10
9.5 22 72 15° 10
10 22 72 10
11 22 79 15° 12
12 26 83 12
13 26 83 12
14 26 83 12
15 26 83 12
16 32 92 16
18 32 92 16
19 38 104 15° 20
20 38 104 20
21 38 104 20
22 38 104 20
23 45 121 15° 25
25 45 121 25
26 45 121 25
28 55 125 25
30 55 125 25
32 60 145 32
35 60 145 32
38 65 150 32
40 65 150 32


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Square Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Countersunk Coating For High Hardness (Silicone-Based)
Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Tolerance(mm) 0 ~ +0.03

Additional Products in this Category

Complementary Products

Tech Support