(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Flute Long Type EX-TIN-EML

4-Flute Long Type EX-TIN-EML
  • Volume Discount

30° threaded cobalt HSS square end mill with TiN coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-TIN-EML-3
EX-TIN-EML-4
EX-TIN-EML-5
EX-TIN-EML-6
EX-TIN-EML-7
EX-TIN-EML-8
EX-TIN-EML-9
EX-TIN-EML-10
EX-TIN-EML-11
EX-TIN-EML-12
EX-TIN-EML-13
EX-TIN-EML-14
EX-TIN-EML-15
EX-TIN-EML-16
EX-TIN-EML-17
EX-TIN-EML-18
EX-TIN-EML-19
EX-TIN-EML-20
EX-TIN-EML-21
EX-TIN-EML-22
EX-TIN-EML-23
EX-TIN-EML-24
EX-TIN-EML-25
EX-TIN-EML-26
EX-TIN-EML-27
EX-TIN-EML-28
EX-TIN-EML-29
EX-TIN-EML-30
EX-TIN-EML-31
EX-TIN-EML-32
EX-TIN-EML-33
EX-TIN-EML-34
EX-TIN-EML-35
EX-TIN-EML-36
EX-TIN-EML-37
EX-TIN-EML-38
EX-TIN-EML-39
EX-TIN-EML-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

31566088306
1 Piece(s)Available

8 Days or more

42086088308
1 Piece(s)Available

8 Days or more

52586088310
1 Piece(s)Available

8 Days or more

62586088312
1 Piece(s)Available

8 Days or more

735107588314
1 Piece(s)Available

8 Days or more

835107588316
1 Piece(s)Available

8 Days or more

945109088318
1 Piece(s)Available

8 Days or more

1045109088320
1 Piece(s)Available

8 Days or more

11551210588321
1 Piece(s)Available

8 Days or more

12551210588322
1 Piece(s)Available

8 Days or more

13551210588323
1 Piece(s)Available

8 Days or more

14551611088324
1 Piece(s)Available

8 Days or more

15651612088325
1 Piece(s)Available

8 Days or more

16651612088326
1 Piece(s)Available

8 Days or more

17651612088327
1 Piece(s)Available

8 Days or more

18651612088328
1 Piece(s)Available

8 Days or more

19752014088329
1 Piece(s)Available

8 Days or more

20752014088330
1 Piece(s)Available

8 Days or more

21752014088331
1 Piece(s)Available

8 Days or more

22752014088332
1 Piece(s)Available

8 Days or more

23902516088333
1 Piece(s)Available

8 Days or more

24902516088334
1 Piece(s)Available

8 Days or more

25902516088335
1 Piece(s)Available

8 Days or more

26902516088336
1 Piece(s)Available

8 Days or more

27902516088337
1 Piece(s)Available

8 Days or more

28902516088338
1 Piece(s)Available

8 Days or more

29902516088339
1 Piece(s)Available

8 Days or more

30902516088340
1 Piece(s)Available

8 Days or more

31953218088341
1 Piece(s)Available

8 Days or more

32953218088342
1 Piece(s)Available

8 Days or more

331003218588343
1 Piece(s)Available

8 Days or more

341003218588344
1 Piece(s)Available

8 Days or more

351003218588345
1 Piece(s)Available

8 Days or more

361053219088346
1 Piece(s)Available

8 Days or more

371053219088347
1 Piece(s)Available

8 Days or more

381053219088348
1 Piece(s)Available

8 Days or more

391103219588349
1 Piece(s)Available

8 Days or more

401103219588350

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Cobalt HSS Processing Applications Plane / Side / Groove / Inclined Cuts Coating TiN
Helix Angle (θ) Standard torsion (30-40°) Link Straight

Additional Products in this Category

Tech Support