(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Tweezers (Non-Magnetic / Acid Resistant) (Part Numbers)

Part Number

Configured Part Number is shown.

TS-S-S

Part Number
TS-S-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Stainless Steel Ends - Tips Material Stainless Steel
Overall Length(mm) 140 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 8
Weight(g) 14 JAN Code 4962537522904

Please check the type/dimensions/specifications of the part TS-S-S in the Precision Tweezers (Non-Magnetic / Acid Resistant) series.

Additional Products in this Category

Tech Support