(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pliers - Caulked Rubber Grip YATTOKO

Stainless Steel Pliers - Caulked Rubber Grip YATTOKO
  • Volume Discount

[Features]
· A dedicated tool which can caulk fasteners such as leather strings.

Part Number

Configured Part Number is shown.

NO.257

Part Number
NO.257
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Standard straight Body Material Stainless Steel Ends - Tips Material Stainless Steel
Overall Length(mm) 160 Single / Multiple Single Item Part Type Main Body
Replacement Tips NA Width(mm) 86 JAN Code 4962485095246
Material Details SUS410

Please check the type/dimensions/specifications of the part NO.257 in the Stainless Steel Pliers - Caulked Rubber Grip YATTOKO series.

Additional Products in this Category

Tech Support