(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Multi Longnose Pliers

Multi Longnose Pliers
  • Volume Discount

•Overall Length : 163~163
For complete product overview and details on Multi Longnose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

T-346

Part Number
T-346
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 163
Spring NA Single Product/Set Classification Single Item Hard Wire Cutting Performance(φ/mm) 1.6
Soft Wire Cutting Performance(φ/mm) 2 Main Body Width(mm) 51 Main Body Thickness(mm) 10
Main body: option Main Body Weight(g) 120 JAN Code 4962537345008

Please check the type/dimensions/specifications of the part T-346 in the Multi Longnose Pliers series.

Additional Products in this Category

Tech Support