(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

(Merry) Slant Type Plastic Nippers

(Merry) Slant Type Plastic Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 550SF-125
  • 550SF-150
  • Volume Discount

[Features]
· The blade part is tilted and suitable for cutting more complicated chained gates.
· A gap at the rear of the blades enables a gate to be cut over a runner.
· Ideal for gate cutting of plastic moldings.
· Angle of inclination of blade surface is 35°.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
550SF-125
550SF-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Plastic Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1253327-380695
1 Piece(s)Available

Same day

Stock

1505327-3814120

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features The blade part is tilted and suitable for cutting more complicated chained gates Features 2 A space at the rear of the blades enables a gate to be cut over a runner
Features 3 Optimal for gate cutting of plastic moldings Features 4 Angle of inclination of blade surface 35° Specifications Round Blade
Specification 2 With Spring

Additional Products in this Category

Tech Support