(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minitech Super Micro Needle Nose Pliers

Minitech Super Micro Needle Nose Pliers
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Minitech Super Micro Needle Nose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

MP6-150

Part Number
MP6-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 166
With or without spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Weight(g/w) 100 Gripping Tip Shape Serrated
Package size H X W X D(mm) 200×73×15

Please check the type/dimensions/specifications of the part MP6-150 in the Minitech Super Micro Needle Nose Pliers series.

Additional Products in this Category

Tech Support