(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 35° / Positive with Hole VBGT

Diamond Shape 35° / Positive with Hole VBGT
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on Diamond Shape 35° / Positive with Hole VBGT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VBGT1103005MR-Y-PR1225
VBGT110301R-Y-PR930
VBGT110304L-Y-TN60
VBGT110308L-Y-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.80.8KW10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support