(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Coated carbide tip.
· Triangle Tips
· Negative Insert
[Applications]
· For Stainless Steel Machining
· For Finish Machining
Part Number
Configured Part Number is shown.
TNMG160404MF2015
Minimum order quantity is 10.
Selfishly | No-hand | Specifications | For processing stainless steel material, finishing |
---|---|---|---|
Trusco Code | 127-0460 | Quantity | 10 |
Selfishly | No-hand | Specifications | For processing stainless steel material, finishing | Trusco Code | 127-0460 |
---|---|---|---|---|---|
Quantity | 10 |
Please check the type/dimensions/specifications of the part TNMG160404MF2015 in the Sandvik T-Max P Lathe Negative Tip 2015 TNMG160404 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy