(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, Others
For complete product overview and details on 60° Triangle Positive with Hole TPGB without Breaker Cast Iron, see the sections below:
Part Number
Configured Part Number is shown.
TPGB110302-TN60
Minimum order quantity is 10.
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter |
---|---|---|---|
No. of Usable Corners | 3 | Work Material | Steel / Stainless Steel / Cast Iron |
Breaker Application | Medium grinding | Rake Angle | Pozidriv |
Preferred Hand | No-hand | Nose R | 0.2 |
rε | 0.2 | Material | TN60 |
Shape | T (Triangle) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Cast Iron | Breaker Application | Medium grinding | Rake Angle | Pozidriv |
Preferred Hand | No-hand | Nose R | 0.2 | rε | 0.2 |
Material | TN60 |
Please check the type/dimensions/specifications of the part TPGB110302-TN60 in the 60° Triangle Positive with Hole TPGB without Breaker "Cast Iron" series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy