(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Sandvik CoroThread 266 Thread-Cutting Tip 266RG-16WH01A260M

Sandvik CoroThread 266 Thread-Cutting Tip 266RG-16WH01A260M
  • Volume Discount

[Features]
· CoroThread 266, Thread Cutting Tip
· Coated carbide tip.
· New concept tip achieves simple installation and has a high clamp rigidity guide rail
[Applications]
· For outer diameter threading
· For Whitworth 55° screws
· Processing Pitch: for 26-Thread

PDF

Part Number

Configured Part Number is shown.

266RG-16WH01A260M

 
Part Number
266RG-16WH01A260M
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
10 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Selfishly Right-hand Specifications For Outer Diameter Threading, 55° Whitworth Thread, Machining Pitch: 26 Trusco Code 604-6959
Quantity 10

Please check the type/dimensions/specifications of the part 266RG-16WH01A260M in the Sandvik CoroThread 266 Thread-Cutting Tip 266RG-16WH01A260M series.

Additional Products in this Category

Tech Support