(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left
For complete product overview and details on Square 90°, Positive, with Hole SPGH Finishing, see the sections below:
Part Number
Configured Part Number is shown.
SPGH090304L-TN60
Minimum order quantity is 10.
Shape | S (Rectangular) | Use | Outer Diameter/Inner Diameter |
---|---|---|---|
No. of Usable Corners | 4 | Work Material | Steel / Stainless Steel / Cast Iron |
Breaker Application | Medium grinding | Rake Angle | Pozidriv |
Preferred Hand | Left-hand | Nose R | 0.4 |
rε | 0.4 | Material | TN60 |
Shape | S (Rectangular) | Use | Outer Diameter/Inner Diameter | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Cast Iron | Breaker Application | Medium grinding | Rake Angle | Pozidriv |
Preferred Hand | Left-hand | Nose R | 0.4 | rε | 0.4 |
Material | TN60 |
Please check the type/dimensions/specifications of the part SPGH090304L-TN60 in the Square 90°, Positive, with Hole SPGH "Finishing" series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy