(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Insert for cutting tools.
•Shape: T (Triangle)
•Selfishly: Left-hand
Part Number
Configured Part Number is shown.
TGAL4150BFAC530U
Shape | T (Triangle) | Application | Grooving / Parting | Work material | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy |
---|---|---|---|---|---|
Selfishly | Left-hand | Nose Radius | 0.2 | Material type | AC530U |
Dimension W(mm) | 1.5 | Dimension S(mm) | 4.76 | Dimension φD(mm) | 12.7 |
Detailed Nose Radius(mm) | 0.2 | Material | Carbide Coating | Applicable Holder | GWC L2020-25/GWC L2525-25/GWCS L2020-25/GWCS L2525-25 |
Dimension A(mm) | 3.9 | Dimension E(mm) | 0.25 | Maximum Groove Depth (External Diameter/Internal Diameter)(mm) | 3.5/2.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy