(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCET "for Finishing"

Turning Insert Diamond 80°, Positive, with Hole, CCET "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCET for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCET030102L-FSF-TN60
CCET030104L-FSF-TN60
CCET030104ML-FSF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Stainless SteelOther<0.4PR1225
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv Preferred Hand Left-hand

Additional Products in this Category

Tech Support