(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNGG1604○○ "Finishing to Medium" Aluminum Nonferrous

60° Triangle Negative with Hole TNGG1604○○ "Finishing to Medium" Aluminum Nonferrous
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Negative with Hole TNGG1604○○ Finishing to Medium Aluminum Nonferrous, see the sections below:

Part Number

Configured Part Number is shown.

TNGG160408L-A3-KW10

Part Number
TNGG160408L-A3-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Negative
Preferred Hand Left-hand Nose R 0.8 0.8
Material KW10

Please check the type/dimensions/specifications of the part TNGG160408L-A3-KW10 in the 60° Triangle Negative with Hole TNGG1604○○ "Finishing to Medium" Aluminum Nonferrous series.

Additional Products in this Category

Tech Support