(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CCGT "for Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGT09T3005MF-PR1225
CCGT09T302-PR930
CCGT09T304-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Stainless SteelOther<0.05PR1225
10 Piece(s)Available

12 Days or more

Steel / Stainless Steel0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support