(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Minute Incision"

Turning Insert Diamond 55°, Positive, with Hole, DCGT "for Minute Incision"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCGT for Minute Incision, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCGT070201MP-CF-PR1225
DCGT11T302MP-CF-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

10 Days or more

<0.1
10 Piece(s)Available

8 Days or more

<0.2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Stainless Steel Breaker Application Finish Rake Angle Pozidriv
Preferred Hand No-hand Nose R Other Material PR1225

Additional Products in this Category

Tech Support