(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

80° Hexagon Type Negative with Hole WNMG○○HQ "Finishing to Medium" (Part Numbers)

80° Hexagon Type Negative with Hole WNMG○○HQ "Finishing to Medium"
  • Volume Discount

[Specifications]
· Shape: W (Hexagon)
· Number of Usable Corners: 6
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate Cutting

Part Number

Configured Part Number is shown.

Part Number
WNMG06T304HQ-CA525
WNMG06T304HQ-TN60
WNMG06T308HQ-CA525
WNMG060404HQ-CA515
WNMG060404HQ-CA525
WNMG060404HQ-TN60
WNMG060408HQ-CA515
WNMG060408HQ-CA525
WNMG060408HQ-TN60
WNMG080404HQ-CA515
WNMG080404HQ-CA525
WNMG080404HQ-CA530
WNMG080404HQ-CA5515
WNMG080404HQ-CA5525
WNMG080404HQ-CA6515
WNMG080404HQ-CA6525
WNMG080404HQ-TN60
WNMG080408HQ-CA515
WNMG080408HQ-CA525
WNMG080408HQ-CA5525
WNMG080408HQ-CA5535
WNMG080408HQ-CA6515
WNMG080408HQ-CA6525
WNMG080408HQ-TN60
WNMG080412HQ-CA510
WNMG080412HQ-CA515
WNMG080412HQ-CA525
WNMG080412HQ-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel0.40.4CA530
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5535
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel1.21.2CA510
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA530

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support