(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG1604○○L/R-ST "Medium to Rough" Stainless Steel Heat-Resistant Alloy

60° Triangle Negative with Hole TNMG1604○○L/R-ST "Medium to Rough" Stainless Steel Heat-Resistant Alloy
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Negative with Hole TNMG1604○○L/R-ST Medium to Rough Stainless Steel Heat-Resistant Alloy, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404L-ST-CA525
TNMG160404R-ST-CA525
TNMG160408L-ST-CA525
TNMG160408R-ST-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

Left-hand0.40.4CA525
10 Piece(s)Available

8 Days or more

Right-hand0.40.4CA525
10 Piece(s)Available

8 Days or more

Left-hand0.80.8CA525
10 Piece(s)Available

8 Days or more

Right-hand0.80.8CA530
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R Material

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Steel Breaker Application Medium to deep grinding Rake Angle Negative

Additional Products in this Category

Tech Support