(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Triangular Chip TOP Breaker

Triangular Chip TOP Breaker
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Non-Ferrous Metal, Stainless Steel, Steel
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.2, 0.4, 0.8, 1.2, Others
For complete product overview and details on Triangular Chip TOP Breaker, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
H-09T6004-BT1
H-09T6004-BT2
H-12T6004-BT2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R D1
(mm)
D2
(mm)
R
(mm)
Carbide Tip Model Number
10 Piece(s)

10 Days or more

0.29.5253.810.2TN●●1604~
10 Piece(s)Available

8 Days or more

0.49.5253.810.4TN●●1604~
10 Piece(s)Available

8 Days or more

0.812.75.160.8TN●●2204~

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Work Material Steel / Stainless Steel / Cast Iron / Non-ferrous metal Rake Angle Negative Preferred Hand No-hand
t(mm) 4.76 Quantity of units ordered(piece) 10

Additional Products in this Category

Tech Support