(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG11○○GS "Medium to Rough"

60° Triangle Negative with Hole TNMG11○○GS "Medium to Rough"
  • Volume Discount

[Specifications]
· Shape: T (Triangle)
· Number of Usable Corners: 6
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate to Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG110404GS-CA525
TNMG110404GS-TN60
TNMG110408GS-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support