(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tip (SEC - Thread Cutting Tool STH Type) - Left-hand

Tip (SEC - Thread Cutting Tool STH Type) -  Left-hand
  • Volume Discount

Lineups include various cutting edge replaceable tool inserts.

PDF

Part Number

Configured Part Number is shown.

THL550515AACZ150

 
Part Number
THL550515AACZ150
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape Other Application Threading Work material Steel / Stainless Steel / Non-ferrous metal
Selfishly Left-hand Nose Radius Other Number of threads (for threading) 48~16
Pitch (for Threading) 0.529~1.58 Material type ACZ150 Dimension B(mm) 8
Dimension ℓ(mm) 20 Detailed Nose Radius(mm) 0.05 Drawing Fig. 1
Material Carbide Coating Applicable Holder STH type Dimensions θ°(°) 55
Dimension E1(mm) 0.8

Additional Products in this Category

Tech Support